IESNA:LM-63-2002
[TEST]P957302
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38075
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4171.2 4555.8 4974.3 5418.7 5803.3 6125.6 6369.8 6512.8 6536.2 6466
6393.2 6388 6432.2 6528.4 6754.5 7318.4 8719.2 10821.7 12695.5 14135.3
15242.4 16287.2 17230.6 18116.8 18711.9 17854.3 14452.4 10109.6 6991 4701.4
1982.9 628.9 298.9 129.9 41.6 0 0
4171.2 4563.6 5005.4 5434.3 5821.5 6143.7 6403.6 6546.6 6567.4 6505
6424.4 6421.8 6455.6 6554.4 6785.7 7227.5 8433.4 10483.9 12573.4 14065.1
15216.4 16375.5 17261.7 18129.8 18771.7 18218.1 15068.3 10759.3 7326.2 4875.5
2110.3 683.5 348.2 153.3 54.6 0 0
4171.2 4558.4 4987.2 5400.5 5769.5 6076.2 6312.7 6460.8 6476.4 6421.8
6362.1 6351.7 6388 6486.8 6707.7 7120.9 8100.7 9948.5 12027.6 13644.1
14839.6 16097.4 17290.3 18384.5 19309.7 19574.7 17454.1 13581.7 9163.6 5951.4
2754.8 1086.3 610.7 337.9 155.9 52 0
4171.2 4527.2 4924.9 5319.9 5652.6 5935.8 6161.9 6278.9 6317.9 6294.5
6250.3 6245.1 6276.3 6323.1 6453 6715.5 7162.5 8191.7 9948.5 11965.2
13758.5 15424.3 17124 18724.9 20255.6 21451.1 22259.4 22324.4 20926.2 16601.6
9330 3339.6 1341 717.3 330.1 75.4 0
4171.2 4475.3 4826.1 5187.4 5501.8 5769.5 5982.6 6125.6 6190.5 6206.1
6203.5 6219.1 6263.3 6304.9 6388 6577.8 6910.4 7412 8350.2 9935.5
12006.8 14218.5 16443.1 18758.7 20668.9 22472.5 24242.3 26220.1 27761.2 26628.1
21066.5 11604 4566.2 2042.7 862.8 88.4 0
4171.2 4446.7 4755.9 5067.8 5353.7 5616.2 5829.3 5995.6 6086.6 6151.5
6198.3 6273.7 6388 6479 6564.8 6699.9 6988.4 7451 8157.9 9023.3
10299.3 11970.4 13872.8 15915.5 18023.2 20359.6 22968.9 26032.9 30253.5 32761.4
29972.8 22529.7 12253.7 4371.3 1086.3 62.4 0
4171.2 4431.1 4735.2 5049.6 5327.7 5590.2 5816.3 5980 6078.8 6141.1
6206.1 6281.5 6390.6 6486.8 6588.2 6738.9 7019.6 7474.4 8186.5 9103.9
10327.9 11965.2 13823.4 15824.6 17973.8 20336.2 23002.7 26227.9 30248.3 32610.7
29564.8 22098.2 12193.9 4459.7 1073.3 70.2 0
4171.2 4379.1 4628.6 4901.5 5164 5418.7 5647.4 5839.7 5977.4 6084
6195.7 6330.9 6479 6603.7 6725.9 6900 7180.7 7614.7 8259.2 9137.7
10255.2 11622.2 13262.1 15151.5 17287.7 19691.7 22316.6 25151.9 28634.4 31295.7
27657.2 17272.1 7835.6 2666.4 634.1 54.6 0
4171.2 4345.3 4532.4 4748.1 4982 5218.5 5452.4 5657.8 5844.9 6008.6
6180.1 6343.9 6499.8 6637.5 6793.5 7019.6 7344.4 7846 8599.7 9628.8
10990.6 12614.9 14499.1 16557.4 18652.1 20856 23119.6 25523.6 27914.5 28720.2
25518.4 17103.2 7357.4 2206.4 888.8 246.9 0
4171.2 4285.5 4420.7 4576.6 4771.5 4984.6 5192.6 5408.3 5605.8 5805.9
6008.6 6193.1 6349.1 6515.4 6692.1 6902.6 7230.1 7755 8565.9 9748.4
11286.9 13062 14961.7 16887.5 18805.5 20731.2 22714.2 24614 25479.4 23829.1
18763.9 9413.1 2541.7 964.2 525 145.5 0
4171.2 4223.2 4290.7 4399.9 4545.4 4704 4893.7 5078.2 5278.3 5465.4
5683.7 5894.3 6102.2 6320.5 6546.6 6816.9 7188.5 7765.4 8633.5 9930.3
11632.6 13651.9 15601.1 17279.9 18732.7 20107.5 21225 21490.1 20138.7 16453.5
10265.6 3752.8 753.7 231.3 80.6 28.6 0
4171.2 4192 4220.6 4303.7 4423.3 4555.8 4714.4 4878.1 5054.8 5244.5
5447.2 5655.2 5883.9 6117.8 6377.6 6689.5 7097.5 7697.9 8539.9 9693.8
11240.1 13033.4 14678.5 15702.4 16172.8 16258.6 15910.3 14808.4 12789.1 9805.6
5772.1 1964.8 447 127.3 36.4 15.6 0
4171.2 4150.4 4153 4197.2 4277.8 4376.5 4496.1 4623.4 4750.7 4870.3
5002.8 5125 5267.9 5405.7 5556.4 5738.3 6006 6427 7092.3 8061.7
9306.6 10569.6 11440.3 11562.4 10865.9 9571.7 7721.3 5421.3 3090.1 1413.8
605.5 228.7 85.8 33.8 15.6 2.6 0
4171.2 4077.6 4023.1 3991.9 3965.9 3919.1 3838.5 3711.2 3542.3 3342.2
3113.5 2871.8 2630.1 2414.4 2248 2125.9 2037.5 2003.7 2177.9 2580.7
3027.7 3394.1 3373.3 2780.8 1949.2 1299.4 899.2 626.3 418.4 259.9
163.7 104 52 20.8 5.2 0 0
4171.2 4010.1 3885.3 3729.4 3505.9 3227.8 2900.3 2533.9 2144.1 1762
1484 1338.4 1307.2 1320.2 1364.4 1403.4 1434.6 1437.2 1403.4 1333.2
1255.3 1177.3 1094.1 1003.2 883.6 735.5 574.4 413.2 309.3 226.1
145.5 85.8 33.8 13 5.2 0 0
4171.2 3950.3 3726.8 3427.9 3017.3 2567.7 2097.3 1681.5 1442.4 1361.8
1320.2 1283.8 1255.3 1226.7 1211.1 1200.7 1187.7 1159.1 1096.7 1005.8
914.8 823.8 735.5 634.1 532.8 444.4 379.4 322.3 254.7 174.1
88.4 44.2 20.8 7.8 0 0 0
4171.2 3890.5 3576.1 3097.9 2567.7 2029.7 1606.1 1445 1398.2 1359.2
1320.2 1281.2 1242.3 1203.3 1146.1 1081.1 1005.8 917.4 821.2 727.7
639.3 561.4 499 449.6 402.8 358.6 311.9 246.9 168.9 114.4
75.4 41.6 18.2 7.8 0 0 0
4171.2 3854.1 3425.3 2866.6 2237.6 1707.5 1491.8 1447.6 1406 1361.8
1325.4 1281.2 1234.5 1177.3 1104.5 1013.6 914.8 813.4 706.9 602.9
517.2 462.6 423.6 387.2 348.2 309.3 265.1 210.5 166.3 132.5
96.2 62.4 20.8 2.6 0 0 0
4171.2 3802.2 3279.8 2617.1 1967.3 1582.7 1497 1455.4 1413.8 1369.6
1330.6 1289 1239.7 1172.1 1081.1 985 868 751.1 623.7 532.8
473 436.6 408 376.8 343.1 301.5 249.5 205.3 171.5 135.1
98.8 62.4 18.2 0 0 0 0
4171.2 3797 3233 2520.9 1863.4 1567.1 1512.5 1468.4 1424.2 1382.6
1341 1294.2 1244.9 1172.1 1083.7 966.8 834.2 701.7 592.5 509.4
457.4 423.6 392.4 358.6 319.7 270.3 215.7 179.3 145.5 111.8
75.4 41.6 10.4 0 0 0 0
4171.2 3797 3199.2 2468.9 1819.2 1567.1 1522.9 1478.8 1429.4 1382.6
1341 1296.8 1247.5 1182.5 1099.3 985 844.6 704.3 584.7 496.4
444.4 413.2 382 345.7 301.5 239.1 184.5 153.3 124.7 93.6
59.8 23.4 2.6 0 0 0 0
4171.2 3810 3214.8 2476.7 1819.2 1567.1 1522.9 1478.8 1432 1387.8
1343.6 1299.4 1252.7 1190.3 1107.1 979.8 839.4 693.9 574.4 488.6
441.8 410.6 376.8 343.1 296.3 223.5 174.1 145.5 114.4 83.2
52 18.2 0 0 0 0 0
